Home
/
All Products
/
Interconnect
/
Connectors
/
Terminal Blocks
Terminal Blocks
Available in pluggable, screwless, screw type, and DIN rail configurations, CUI Devices’ terminal blocks feature up to 24 pole counts, multiple color options, and wire gauges ranging from 28 to 4 AWG. Our terminal block connectors also carry a variety of UL and IEC current and voltage ratings, along with operating temperature ranges from -40 up to 105°C. High temperature terminal blocks are also available with extended operating temperatures up to 130°C.
Connector Type
End Cap
Plug
Push-In Spring
Receptacle
Reset
Terminal Block Style
DIN Rail
Pluggable
Screw Type
Screwless
Reset
Orientation
180°
45°
Horizontal
Vertical
Reset
Pitch (mm)
Min
Max
GO
2.54
3.5
3.81
5
5.08
7.5
7.62
10
15
Reset
Wire Gauge (AWG)
18~4
20~16
20~18
22~12
22~14
24~12
24~14
24~16
24~20
24~8
26~10
26~12
26~14
26~16
26~18
28~12
28~16
Reset
Operating Temp MIN (°C)
≤ -40
Reset
Operating Temp MAX (°C)
≥ 105
≥ 130
Reset
UL Current Rating (A)
Min
Max
GO
2
5
8
10
12
15
16
20
30
40
51
66
600
Reset
UL Voltage Rating (Vdc)
51
150
250
300
600
Reset
IEC Current Rating (A)
Min
Max
GO
5
6
7
8
10
15
16
17.5
18
20
22
24
32
41
76
1000
Reset
IEC Voltage Rating (Vdc)
Min
Max
GO
76
130
160
250
300
320
400
500
630
800
1000
Reset
Locking
No
Yes
Reset
Featured Products
Featured Content
Resources
Here to assist you at every stage of the design journey.