Single-Stage Peltier Modules

CUI Devices’ single-stage Peltier modules feature compact, lightweight form factors and solid-state construction with no moving parts, making them a highly reliable cooling solution, thanks to precise temperature control and response. Ranging in size from 3.4 to 62.5 mm with profiles as low as 1.95 mm, our single-stage Peltier modules offer current ratings from 0.7 to 20 A and temperature deltas up to 77°C.

Filters | Reset All
Imax (A)
dropdn-arrow
Min
Max
GO
0.7
0.8
1
1.4
1.5
1.8
2
3
3.4
3.5
3.9
4
4.5
5
6
7
8.5
9
10
10.5
11
12
12.5
13
14
18
20
Reset
Vmax (V)
dropdn-arrow
Min
Max
GO
0.5
0.8
1
1.3
1.4
2
2.1
3.6
3.8
3.9
4.2
4.9
5.6
6
7.6
8.5
8.6
8.8
9.6
11.8
13
14.9
15
15.4
15.7
16.8
17
19.5
23.6
24.1
24.6
29.8
32.5
35.4
41.3
Reset
Qmax (Th=27°C) (W)
dropdn-arrow
Min
Max
GO
0.2
0.4
0.6
0.9
1.3
1.6
1.7
3.2
3.7
3.8
3.9
4.2
4.3
4.4
5.5
6.5
7
7.1
7.3
7.4
7.5
7.7
7.9
8.1
8.4
8.5
8.6
9
10
10.2
10.3
11
12.2
13
13.6
14.5
14.7
15
15.2
15.4
16
16.5
16.6
18
18.2
18.7
18.8
19.2
19.6
19.7
20
21
23
24
26.3
27
27.5
27.9
28
29
29.7
29.8
31
31.1
32
33.4
34
35
35.2
37.4
38.2
41
41.5
42
43.1
45
48
49
49.5
50.5
50.7
53
53.1
55
55.6
55.7
56.2
57.7
63
67
67.6
69
71.8
74.7
75
77.1
79
80.2
83.5
89
93
96
106
110
118
121
126
140
147
148
154
156
157
200
Reset
Qmax (Th=50°C) (W)
dropdn-arrow
Min
Max
GO
0.2
0.5
0.7
1
1.4
1.7
1.9
3.5
4
4.2
4.3
4.6
4.7
5
6.1
7.2
7.7
7.9
8
8.2
8.3
8.5
8.7
9
9.2
9.4
9.5
9.6
11.1
11.2
11.3
12.3
13.6
14.3
14.5
14.9
15.1
16.1
16.7
16.9
17.1
17.8
18
18.1
19.5
20.1
20.8
20.9
21.6
21.7
21.8
22.2
22.3
23
25.7
26
28.9
30
30.1
30.2
31.2
32
32.4
32.5
32.7
34.2
34.6
35.2
35.9
37
37.3
38
39
41.8
42
45
45.6
45.8
46.9
48
49.5
52
53
54.5
55.7
56.5
59.1
59.3
60.5
61
61.2
62
63.4
69
73
74.3
75
80
82
83.9
85
88.2
91.9
92
97
102
105
116
121
130
135
138
154
161
163
169
171
172
224
Reset
ΔTmax (Th=27°C)
dropdn-arrow
66
68
70
72
Reset
ΔTmax (Th=50°C)
dropdn-arrow
72
75
77
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
3.3
3.4
5
6
6.2
6.5
8.1
8.3
8.8
9.5
10
12
15
20
25
30
35
36
40
40.5
41
44
44.8
50
54
55
59
60
62
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
1.95
2.19
2.22
2.36
2.38
2.54
2.58
2.68
2.71
2.77
2.9
3
3.1
3.15
3.2
3.22
3.25
3.3
3.35
3.4
3.42
3.43
3.45
3.5
3.6
3.65
3.7
3.72
3.74
3.75
3.8
3.85
3.9
3.95
4
4.05
4.1
4.15
4.2
4.4
4.6
4.62
4.65
4.7
4.75
4.85
5.02
5.35
5.7
7.3
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
3.4
4.9
6.2
6.5
7.2
7.6
8.1
8.8
9.5
10
11
15
20
23
25
30
40
41.5
44
47
50
54
55
57
59
62
62.5
Reset
Special Features
dropdn-arrow
arcTEC™ structure
Gold Plating
Reset
Results 144
Show
Model Number Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm)
20 8.5 96 105 70 77 54 x 36 x 3.6
14 19.5 157 172 70 77 47 x 44.8 x 3.25
11 16.8 106 116 70 77 50 x 35 x 3.35
10.5 24.1 148 163 68 75 40 x 40 x 3.3
10 9.6 56.2 62 68 75 20 x 50 x 3.3
10 15 89 97 70 77 30 x 40 x 3.3
9 3.6 19.2 22.2 68 75 20 x 15 x 3.43
9 15.4 79 92 70 77 40 x 40 x 3.35
6 13 49.5 54.5 68 75 30 x 20 x 3.1
4 15.4 35.2 39 68 75 25 x 25 x 3.3
3.9 14.9 31 35.9 68 75 23 x 40 x 3
2 6 7.7 8.5 70 77 20 x 20 x 4.05
1.4 2 1.6 1.7 70 77 7.6 x 6 x 2.36
3.4 0.8 1.7 1.9 70 77 9.5 x 9.5 x 4.6
2 3.8 4.3 4.7 70 77 8.8 x 8.8 x 2.58
2 3.8 4.3 4.7 70 77 8.8 x 8.8 x 2.19
1.8 3.8 3.8 4.2 70 77 8.1 x 8.1 x 2.54
1.8 3.8 3.8 4.2 70 77 8.1 x 8.1 x 2.22
1.5 3.8 3.2 3.5 70 77 11 x 8.8 x 2.71
1.4 2 1.6 1.7 70 77 7.6 x 6 x 1.95
1 2.1 1.3 1.4 70 77 7.2 x 6 x 2.9
1 2.1 1.3 1.4 70 77 7.2 x 6 x 2.68
1 2.1 1.3 1.4 70 77 6.2 x 8.3 x 2.9
1 2.1 1.3 1.4 70 77 6.2 x 8.3 x 2.68
1 1.4 0.9 1 70 77 6.2 x 6.2 x 2.9
Results 144
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.