TBL-0017-1500 Series
2, 3, 6 & 7 Poles, Screwless, Horizontal, 15.00 Pitch, 18~4 (AWG), Terminal Block Connector
Specifications
Type | Description | |
---|---|---|
Connector Type | Receptacle |
|
Orientation | Horizontal |
|
Pitch (mm) | 15 |
|
Wire Gauge (AWG) | 18~4 |
|
Operating Temp Range (°C) | -40 ~ 105 |
|
Dimensions WxH (in) | 0.53 x 0.57 |
|
Dimensions WxH (mm) | 13.5 x 14.4 |
|
UL Current Rating (A) | 600 |
|
UL Voltage Rating (Vdc) | 51 |
|
IEC Current Rating (A) | 1000 |
|
IEC Voltage Rating (Vdc) | 76 |
|
Technical Docs
DatasheetOther Resources
All Connectors Categories
Resources
Here to assist you at every stage of the design journey.