CUI Devices’ ac power cords are available in round or flat 6-foot cable lengths with C7, and C13 plugs. Country and region-specific plug options include North America, Europe, the United Kingdom, Australia, China, and Japan. Featuring 18 or 21 wire gauges, PVC jacket material, 125 or 250 Vdc voltage ratings, and 2.5, 7, or 10 A current ratings, our ac power cords have your global cable needs covered, thanks to a number of available options.