Home
/
All Products
/
Motion and Control
/
Potentiometers
/
Rotary Potentiometers
Rotary Potentiometers
CUI Devices’ rotary potentiometers feature a wide variety of terminal configurations and resistance ratings from 1 to 2000 kΩ. Available with or without center detent, these models offer shaft lengths of 15, 20, 25, or 30 mm and D-cut, knurled, or slotted shaft styles. Our rotary potentiometers further carry linear, logarithmic, or reverse logarithmic tapers, single- or dual-gang configurations, and operating temperature ranges from -10 up to 75°C.
Size (mm)
10
16.5
24
Reset
Termination
Crimped Pc Pins
Down Facing PC Pins
Rear Mount
Rear Pins
Rear Solder Lugs
Side Mount
Straight Pc Pins
Reset
Taper
Linear
Logarithmic
Reverse Logarithmic
Reset
Orientation
Horizontal
Vertical
Reset
Resistance (kΩ)
Min
Max
GO
1
2
5
10
20
50
100
200
500
1000
2000
Reset
Shaft Length (mm)
15
20
25
30
Reset
Bushing
No Bushing
Reset
Detent
Center Detent
No Detent
Yes Detent
Reset
Mounting Type
Through Hole
Reset
Number of Gangs
1
No Number of Gangs
2
Reset
Power (W)
0.05
0.125
0.15
0.5
Reset
Rotation (°)
235
280
300
Reset
Rotor
Hexagonal
Screwdriver
Shaft
Shafted
Reset
Shaft Style
D-cut
Knurled (18 Teeth)
Knurled (40 Teeth)
Plastic D-cut
Plastic Knurled (18 Teeth)
Shaftless
Slotted
Reset
Series
PT01
PTN10
PTN16
PTN24
Reset
Featured Products
Resources
Here to assist you at every stage of the design journey.