TBL-0014-750 Series
1~6 Poles, Screwless, Vertical, 7.50 Pitch, 24~8 (AWG), Terminal Block Connector
Specifications
Type | Description | |
---|---|---|
Connector Type | Receptacle |
|
Orientation | Vertical |
|
Pitch (mm) | 7.5 |
|
Wire Gauge (AWG) | 24~8 |
|
Operating Temp Range (°C) | -40 ~ 105 |
|
Dimensions WxH (in) | 0.95 x 0.73 |
|
Dimensions WxH (mm) | 24.15 x 18.5 |
|
UL Current Rating (A) | 40 |
|
UL Voltage Rating (Vdc) | 600 |
|
IEC Current Rating (A) | 41 |
|
IEC Voltage Rating (Vdc) | 800 |
|
Technical Docs
DatasheetOther Resources
All Connectors Categories
Resources
Here to assist you at every stage of the design journey.