TB0010V-500 Series
2~12 Poles, Screw Type, Vertical, 5.0 Pitch, 22~14 (AWG), Terminal Block Connector
Specifications
Type | Description | |
---|---|---|
Screw Type | Slotted |
|
Orientation | Vertical |
|
Dimensions WxH (in) | 0.49 x 0.35 |
|
Dimensions WxH (mm) | 12.5 x 9 |
|
Pitch (mm) | 5 |
|
IEC Current Rating (A) | 24 |
|
IEC Voltage Rating (Vdc) | 250 |
|
Wire Gauge (AWG) | 22~14 |
|
Operating Temp Range (°C) | -40 ~ 105 |
|
UL Current Rating (A) | 16 |
|
UL Voltage Rating (Vdc) | 250 |
|
Technical Docs
DatasheetOther Resources
All Connectors Categories
Resources
Here to assist you at every stage of the design journey.