CFM-A225BF-153-577-20
12 V, 1.87 A, 120 x 120 x 25 mm, Dc Fan, Tachometer Signal
Short Lead Time
Features
120 x 120 mm frame |
Multiple speed options for different cooling needs |
Dual ball bearing construction |
Auto restart protection standard on all models |
Tachometer signal available |
Specifications
Type | Description | |
---|---|---|
Bearing Type | Ball |
|
Max Input Current (mA) | 1870 |
|
Dimensions LxWxH (mm) | 120 x 120 x 25 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
Air Flow (CFM) | 169.5 |
|
Noise (dBA) | 57.8 |
|
PWM Control Signal | No |
|
Rated Speed (RPM) | 5300 |
|
Rated Voltage (Vdc) | 12 |
|
Rotation Detector | No |
|
Static Pressure (inH2O) | 0.82 |
|
Tachometer Signal | Yes |
|
All Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.