CFM-6010B-150-326-22
12 V, 0.23 A, 60 x 60 x 10 mm, Tachometer Signal, PWM Control Signal, Dc Axial Fan
Specifications
Type | Description | |
---|---|---|
Bearing Type | Ball |
|
Air Flow (CFM) | 18.13 |
|
Rated Speed (RPM) | 5000 |
|
Static Pressure (inH2O) | 0.15 |
|
Noise (dBA) | 33.84 |
|
Rated Voltage (Vdc) | 12 |
|
Max Input Current (mA) | 230 |
|
Tachometer Signal | Yes |
|
Rotation Detector | No |
|
PWM Control Signal | Yes |
|
Dimensions LxWxH (mm) | 60 x 60 x 10 |
|
Operating Temp Range (°C) | 10 ~ 70 |
|
All Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.