CFM-2006CF-1150-277-20
12 V, 0.09 A, 20 x 20 x 6 mm, Tachometer Signal, omniCOOL™ Dc Axial Fan
Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, this axial fan bridges the cost-performance gap between conventional sleeve and ball bearing fan designs.
Specifications
Type | Description | |
---|---|---|
Bearing Type | omniCOOL™ |
|
Air Flow (CFM) | 0.82 |
|
Rated Speed (RPM) | 15000 |
|
Static Pressure (inH2O) | 0.14 |
|
Noise (dBA) | 27.7 |
|
Rated Voltage (Vdc) | 12 |
|
Max Input Current (mA) | 90 |
|
Tachometer Signal | Yes |
|
Rotation Detector | No |
|
PWM Control Signal | No |
|
Dimensions LxWxH (mm) | 20 x 20 x 6 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
All Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.