Home
/
All Products
/
Interconnect
/
Connectors
/
Memory Card Connectors
/
SD Card Connectors
SD Card Connectors
CUI Devices’ line of SD card connectors offers a variety of standard and micro SD as well as SD 4.0 and SD 7.0 card connector types. Our SD card connector models feature push in/pull out, push in/auto eject out, and hinged insertion styles and ultra-compact profiles as low as 0.7 mm. Housed in surface mount packages with gold plated contacts and position options of 8, 9, 10, 11, 19, or 21, these SD card connectors provide reliable connections for a range of portable memory storage applications.
Connector Type
Connector
Connector and Ejector
Reset
Compatible Card
Micro SD Card
SD 4.0 Card
SD 4.0 Card, SD 7.0 Card
SD Card
Reset
Removal Method
Hinged
Push In, Auto Eject Out
Push In, Pull Out
Reset
Number of Positions
Min
Max
GO
8
9
10
11
19
21
Reset
Height Above Board (mm)
Min
Max
GO
0.7
0.95
1.29
1.45
1.5
1.67
1.75
1.8
1.85
1.9
1.95
2.25
2.8
2.83
2.95
3
3.13
3.45
3.7
3.9
Reset
Card Detect Switch
No
Yes
Reset
Contact Finish Thickness
15 µin
2 µin
3 µin
30 µin
Gold Flash
Reset
Resources
Here to assist you at every stage of the design journey.