SD-2-A

SD-2-A
SD-2-A Alternate View

SD-2-A

SD Card Connector, 11 Positions, Connector and Ejector, Push In, Auto Eject Out, Surface Mount, 2.83 mm Height Above Board, Gold Flash

Datasheet

Specifications

Type Description
Select
Connector Type Connector and Ejector
Compatible Card SD Card
Mounting Style Surface Mount
Removal Method Push In, Auto Eject Out
Number of Positions 11
Contact Finish Gold Plated
Height Above Board (mm) 2.83
Card Detect Switch Yes
Contact Finish Thickness Gold Flash

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Memory Card Connectors Categories