AMT243A-V

AMT243A-V

Axial Orientation, 12-Bit Single-Turn Absolute Resolution

The AMT24-V all-in-one absolute encoder kit offers up to 18 configurations in one package. The kit supports 9 shaft sizes ranging from 9 mm to 15.875 mm (5/8 in) and includes three simple mounting tools. Coupled with the ability to set zero position via RS-485 command or CUI Devices’ AMT Viewpoint GUI, the AMT24-V kit provides engineers with a flexible platform in the development process and purchasing managers the ability to greatly reduce SKU count in production.

Datasheet

Specifications

Type Description
Select
Shaft (Bore) Ø (mm) 10, 11, 12, 12.7, 13, 14, 15, 15.875, 9, 9.525
Absolute Resolution 12-bit single-turn
Orientation Axial
Operating Temp. (°C) -40 ~ 105
Speed, Max. (RPM) 4000, 8000

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products