AMT222D-V
Straight (Radial) Orientation, 14-Bit Multi-Turn Absolute Resolution
The AMT22-V all-in-one incremental encoder kit offers 18 configurations in one package. The kit includes 9 sleeve options ranging from 2 mm to 8 mm, two simple mounting tools, and two baseplates with multiple pre-drilled mounting hole patterns to mate with a wide range of motors. Coupled with the ability to set zero position via SPI command or CUI Devices’ AMT Viewpoint GUI, the AMT22-V kit provides engineers with a flexible platform in the development process and purchasing managers the ability to greatly reduce SKU count in production.
Features
12-bit absolute (4096) position or 14-bit absolute (16384) position |
SPI communication |
Resilient to dust, dirt and oil |
Low current draw |
18 encoders in one package |
Multiple mounting options |
High accuracy |
Simple assembly |
9 different shaft sizes from 2 mm to 8 mm |
-40 to +105°C temperature range |
Single-turn or multi-turn output options |
Technical Docs
DatasheetAccessories
Resources
Here to assist you at every stage of the design journey.