NSIM-4-B

NSIM-4-B
NSIM-4-B Alternate View

NSIM-4-B

Nano SIM Card Connectors, 6 Positions, Connector, Push In, Pull Out, Surface Mount, 1.44 mm Height Above Board, Gold Flash

Datasheet

Specifications

Type Description
Select
Connector Type Connector
Compatible Card Nano SIM Card
Mounting Style Surface Mount
Removal Method Push In, Pull Out
Number of Positions 6
Contact Finish Gold Plated
Height Above Board (mm) 1.44
Card Detect Switch Yes
Contact Finish Thickness Gold Flash

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Memory Card Connectors Categories