CP6030395
30 x 30 x 3.95 mm, 6.0 A Input with Leads, High Performance Peltier (TEC) Module
The CP60H series is a family of 6.0 A high performance Peltier modules featuring a low profile and high temperature delta up to 77°C. These thermoelectric modules are ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. Larger models integrate CUI Devices’ innovative arcTEC™ structure to improve temperature control and boost reliability under thermal cycling conditions.
Features
Low profile |
Precise temperature control |
Solid state construction |
Wide ΔTmax |
Enhanced reliability for high thermal cycling |
Superior thermal performance |
Silicon sealed |
arcTEC™ structure on select models |
All Peltier Devices Categories
Resources
Here to assist you at every stage of the design journey.