Centrifugal Blowers

Offering frame sizes from 35 to 120 mm, CUI Devices’ centrifugal blowers feature ball bearing, sleeve bearing, or omniCOOL™ system construction with rated voltages of 5, 12 and 24 Vdc. Our centrifugal blowers come as standard with auto restart protection and feature airflows from 0.57 to 44.2 CFM. With multiple speed options up to 20000 RPM, our centrifugal blowers are ideal for high back pressure applications.

Filters | Reset All
Bearing Type
dropdn-arrow
Ball
omniCOOL™
Sleeve
Reset
Air Flow (CFM)
dropdn-arrow
Min
Max
GO
0.57
0.7
0.83
0.99
1.11
1.17
1.33
1.42
1.46
1.75
1.85
1.99
2.22
2.66
2.85
3.49
3.5
4.09
4.12
4.75
5.11
6.14
6.59
7.39
10.14
10.19
12.03
13.35
13.61
15.09
17.06
17.82
18.12
18.45
18.6
20.13
20.48
21.37
21.7
22.4
23.07
23.89
26.6
27.68
30.5
31.4
35.9
44.2
Reset
Rated Speed (RPM)
dropdn-arrow
Min
Max
GO
2000
2100
2500
2700
3000
3200
3500
3600
4000
4500
5000
5400
5500
6000
6500
7500
8500
20000
Reset
Static Pressure (inH2O)
dropdn-arrow
Min
Max
GO
0.05
0.07
0.11
0.12
0.14
0.16
0.18
0.19
0.25
0.27
0.28
0.29
0.33
0.36
0.4
0.43
0.44
0.45
0.46
0.49
0.5
0.55
0.6
0.64
0.65
0.66
0.67
0.71
0.84
0.89
0.9
0.92
0.93
0.94
1.03
1.1
1.14
1.24
1.29
1.35
1.6
3.39
Reset
Noise (dBA)
dropdn-arrow
Min
Max
GO
13.9
17.8
18.3
21.6
21.8
21.9
22.8
23.8
26.7
28.2
29.3
29.5
30.1
30.5
32
33.1
34.6
34.8
36
36.7
39.1
39.5
40.4
41.6
42.8
43.5
43.9
45.8
45.9
46.8
47.6
47.8
48.1
48.2
49.4
49.6
50
50.7
52.1
53.1
53.5
53.8
54.1
55.8
58
62.8
Reset
Rated Voltage (Vdc)
dropdn-arrow
5
12
24
Reset
Operating Voltage (Vdc)
dropdn-arrow
3.5 ~ 5.5
4.5 ~ 5.5
4.5 ~ 13.8
5 ~ 12
6 ~ 12
6 ~ 13.2
6 ~ 13.8
10.8 ~ 13.2
13.2 ~ 13.2
21.6 ~ 26.4
Reset
Max Input Current (mA)
dropdn-arrow
Min
Max
GO
40
50
60
65
80
90
110
120
140
150
170
180
200
210
230
240
270
300
320
330
350
360
380
390
420
440
450
470
510
540
560
570
600
620
640
690
700
820
860
1080
1160
1840
Reset
Tachometer Signal
dropdn-arrow
No
Yes
Reset
PWM Control Signal
dropdn-arrow
No
Yes
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
35
40
49.2
51.5
51.6
75
75.7
93
97
97.2
120
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
35
40
49.8
51.2
51.6
75
75.7
93
94
94.4
94.8
95
120
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
7
10
15
20
25
30
32
33
Reset
IP Rating
dropdn-arrow
No Values Available
Reset
Results 337
Show
Model Number Bearing Type Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Operating Voltage (Vdc) Max Input Current (mA) Dimensions LxWxH (mm) IP Rating
omniCOOL™ 21.37 3500 1.29 47.8 12 10.8 ~ 13.2 620 93 x 93 x 30 --
omniCOOL™ 18.6 3000 0.84 43.9 24 21.6 ~ 26.4 320 93 x 93 x 30 --
omniCOOL™ 12.03 2000 0.29 34.6 24 21.6 ~ 26.4 110 93 x 93 x 30 --
omniCOOL™ 18.6 3000 0.84 43.9 12 10.8 ~ 13.2 510 93 x 93 x 30 --
omniCOOL™ 12.03 2000 0.29 34.6 12 10.8 ~ 13.2 180 93 x 93 x 30 --
omniCOOL™ 18.6 3000 0.84 43.9 12 10.8 ~ 13.2 510 93 x 93 x 30 --
omniCOOL™ 12.03 2000 0.29 34.6 12 10.8 ~ 13.2 180 93 x 93 x 30 --
omniCOOL™ 18.6 3000 0.84 43.9 12 10.8 ~ 13.2 510 93 x 93 x 30 --
omniCOOL™ 21.7 3500 1.14 47.6 24 21.6 ~ 26.4 450 93 x 93 x 30 --
omniCOOL™ 21.37 3500 1.29 47.8 12 10.8 ~ 13.2 620 93 x 93 x 30 --
omniCOOL™ 21.37 3500 1.29 47.8 12 10.8 ~ 13.2 620 93 x 93 x 30 --
omniCOOL™ 21.7 3500 1.14 47.6 24 21.6 ~ 26.4 450 93 x 93 x 30 --
omniCOOL™ 12.03 2000 0.29 34.6 12 10.8 ~ 13.2 180 93 x 93 x 30 --
omniCOOL™ 12.03 2000 0.29 34.6 24 21.6 ~ 26.4 110 93 x 93 x 30 --
omniCOOL™ 12.03 2000 0.29 34.6 24 21.6 ~ 26.4 110 93 x 93 x 30 --
omniCOOL™ 21.7 3500 1.14 47.6 24 21.6 ~ 26.4 450 93 x 93 x 30 --
omniCOOL™ 18.6 3000 0.84 43.9 24 21.6 ~ 26.4 320 93 x 93 x 30 --
omniCOOL™ 18.6 3000 0.84 43.9 24 21.6 ~ 26.4 320 93 x 93 x 30 --
Ball 21.7 3500 1.14 47.6 24 21.6 ~ 26.4 450 93 x 93 x 30 --
Ball 18.6 3000 0.84 43.9 12 10.8 ~ 13.2 510 93 x 93 x 30 --
Ball 18.6 3000 0.84 43.9 12 10.8 ~ 13.2 510 93 x 93 x 30 --
Ball 18.6 3000 0.84 43.9 24 21.6 ~ 26.4 320 93 x 93 x 30 --
Ball 12.03 2000 0.29 34.6 12 10.8 ~ 13.2 180 93 x 93 x 30 --
Ball 21.37 3500 1.29 47.8 12 10.8 ~ 13.2 640 93 x 93 x 30 --
Ball 21.7 3500 1.14 47.6 24 21.6 ~ 26.4 450 93 x 93 x 30 --
Results 337
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.