Home
/
All Products
/
Interconnect
/
Cable Assemblies
Cable Assemblies
CUI Devices’ ac power cords, circular cable assemblies, and USB cables are available in a range of cable lengths, and are housed in PVC or a TPE, halogen free jacket material. The models offer round or flat cable styles and options with or without shielding. With a variety of connector and plug types, our cable assemblies are a reliable interconnect solution for your global application requirements.
Types of Cable Assemblies
Connector 1
AS3112
BS1363A
CEE 7/16
CEE 7/7
GB2099
M12 Female Plug
M12 Male Plug
M5 Female Plug
M5 Male Plug
M8 Female Plug
M8 Male Plug
NEMA 1-15P
NEMA 5-15P
Type A Plug
Type C Plug
Reset
Connector 2
Blunt Cut Cable
C13
C5
C7
Dc Barrel Plug 2.1 x 5.5 mm
Dc Barrel Plug 2.5 x 5.5 mm
Micro B Plug
Mini B Plug
Stripped and Tinned Cable
Type A Plug
Type A Receptacle
Type B Plug
Type C Plug
Reset
Cable Length (mm)
Min
Max
GO
500
1000
1500
1830
2000
3000
Reset
Jacket Material
PVC
TPE
Reset
Shielding
No
Yes
Reset
Wire Gauge (AWG)
Min
Max
GO
18
24, 26, 32
21
22
24
24
26
28
30
Reset
Cable Style
Flat
Round
Reset
Voltage Rating (Vac)
30
60
125
250
Reset
Voltage Rating (Vdc)
20
30
48
Reset
Color
Black
Gray
White
Reset
Current Rating (A)
Min
Max
GO
1
1.5
2
2.5
3
4
5
7
10
13
16
Reset
IP Rating
IP67
Reset
Operating Temp MIN (°C)
≤ -30
≤ -25
≤ -20
Reset
Operating Temp MAX (°C)
≥ 80
≥ 85
Reset
Featured Products
Featured Content
Resources
Here to assist you at every stage of the design journey.