Fan Guards and Filters

Specifically sized to mate with our broad range of dc fans from 40 mm to 120 mm, CUI Devices’ fan guards and fan filters prevent foreign objects, dust, and other environmental particulates from disrupting fan operation. Our fan guards and fan filters are constructed using either PA707 or steel wire with a nickel chrome finish and feature pitches from 29 to 105 mm, depending on the model.

Filters | Reset All
Associated Fan Size (mm)
dropdn-arrow
Min
Max
GO
35
40
50
60
70
80
92
120
Reset
Material
dropdn-arrow
PA707
Steel Wire
Reset
Pitch (mm)
dropdn-arrow
Min
Max
GO
29
32
32.5
40
50
50.5
60
61.5
71
71.5
82.5
104.5
105
Reset
Results 19
Show
Model Number Associated Fan Size (mm) Material Pitch (mm) Dimensions LxWxH (mm) Material Finish
120 Steel Wire 105 120 x 120 x 5.5 Nickel Chrome
92 Steel Wire 82.5 92 x 92 x 5 Nickel Chrome
80 Steel Wire 71.5 80 x 80 x 5 Nickel Chrome
70 Steel Wire 61.5 70 x 70 x 5 Nickel Chrome
70 Steel Wire 60 70 x 70 x 5 Nickel Chrome
60 Steel Wire 50 60 x 60 x 4.8 Nickel Chrome
50 Steel Wire 40 50 x 50 x 5 Nickel Chrome
40 Steel Wire 32 40 x 40 x 5 Nickel Chrome
35 Steel Wire 29 35 x 35 x 4 Nickel Chrome
120 PA707 104.5 125 x 125 x 6.8 --
120 PA707 105 125 x 125 x 10 --
92 PA707 82.5 97 x 97 x 6.5 --
92 PA707 82.5 97 x 97 x 10 --
80 PA707 71.5 84.5 x 84.5 x 6.4 --
80 PA707 71 83.8 x 83.8 x 10 --
60 PA707 50 60.4 x 60.4 x 6.5 --
60 PA707 50.5 65.5 x 65.5 x 9 --
40 PA707 32 40.5 x 40.5 x 6.5 --
40 PA707 32.5 45.5 x 45.5 x 8 --
Results 19
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.