CDM519-03A-01FRA-2M-67
Circular Cable Assembly, M5 Female Plug, Blunt Cut Cable, 3 Pins, Right Angle, Unshielded, A-Coding, 60 V, 1 A, Screw Copper Alloy, M5 x 0.5, 2 M, 26 AWG, Black, PVC, IP67
Specifications
Type | Description | |
---|---|---|
Connector 1 | M5 Female Plug |
|
Connector 1 Positions | 3 |
|
Connector 1 Orientation | Right Angle |
|
Connector 2 | Blunt Cut Cable |
|
Current Rating (A) | 1 |
|
Cable Length (mm) | 2000 |
|
Connector 1 Mounting Thread Size | M5 x 0.5 |
|
Wire Gauge (AWG) | 26 |
|
Jacket Material | PVC |
|
Screw Material | Copper Alloy Screw |
|
Shielding | No |
|
Connector 2 Mounting Thread Size | None |
|
Operating Temp Range (°C) | -25 ~ 80 |
|
Cable Style | Round |
|
Color | Black |
|
Connector 1 Coding | A - 1Gbit Ethernet |
|
Connector 1 Mounting Style | Free Hanging |
|
Connector 2 Coding | None |
|
Connector 2 Mounting Style | Wire Leads |
|
Connector 2 Orientation | None |
|
Contact Finish | Gold Plated |
|
IP Rating | IP67 |
|
Shell Finish | Brass with Nickel Plating |
|
Shell Size (mm) | 5 |
|
Technical Docs
DatasheetOther Resources
Connector Mating GuideAll Cable Assemblies Categories
Resources
Here to assist you at every stage of the design journey.