FGP-920

FGP-920

97 x 97 mm, 92 mm Associated Fan, Fan Guard

Datasheet

Specifications

Type Description
Select
Material PA707
Associated Fan Size (mm) 92
Pitch (mm) 82.5
Dimensions LxWxH (in) 3.82 x 3.82 x 0.26
Dimensions LxWxH (mm) 97 x 97 x 6.5

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Thermal Accessories Categories