FG80-715

FG80-715

71.5 mm Pitch, 80 mm Associated Fan, Fan Guard

Datasheet

Options

Black oxide finish available

Specifications

Type Description
Select
Associated Fan Size (mm) 80
Dimensions LxWxH (in) 3.15 x 3.15 x 0.2
Dimensions LxWxH (mm) 80 x 80 x 5
Material Steel Wire
Material Finish Nickel Chrome
Pitch (mm) 71.5

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Thermal Accessories Categories