FG70-615

FG70-615

61.5 mm Pitch, 70 mm Associated Fan, Fan Guard

Datasheet

Options

Black oxide finish available

Specifications

Type Description
Select
Associated Fan Size (mm) 70
Dimensions LxWxH (in) 2.76 x 2.76 x 0.2
Dimensions LxWxH (mm) 70 x 70 x 5
Material Steel Wire
Material Finish Nickel Chrome
Pitch (mm) 61.5

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Thermal Accessories Categories