FG35-29

FG35-29

29 mm Pitch, 35 mm Associated Fan, Fan Guard

Datasheet

Options

Black oxide finish available

Specifications

Type Description
Select
Material Steel Wire
Material Finish Nickel Chrome
Associated Fan Size (mm) 35
Pitch (mm) 29
Dimensions LxWxH (in) 1.38 x 1.38 x 0.16
Dimensions LxWxH (mm) 35 x 35 x 4

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Thermal Accessories Categories