CSXX12B Series

CSXX12B Series
CSXX12B Series Alternate View

CS0312B

15 mm, 12 Vcc, Bipolar, Through Hole, ±3 Rated Current, -3~9 Linearity Range, Open Loop Current Sensor

Datasheet

Specifications

Type Description
Select
Polarization Bipolar
Rated Current (A) ±3
Linearity Range (A) -3~9
Supply Voltage (V) 12
Accuracy ±4.2%
Output Voltage @ +Rated Current (V) 4.5
Output Voltage @ -Rated Current (V) 0.5
Response Time (µs) 3
Current Supply Max (mA) 25
Frequency (kHz) 0~40
Number of Channels Single
Dimensions LxWxH (mm) 15 x 15 x 20
Dimensions LxWxH (in) 0.59 x 0.59 x 0.79
Mounting Style Through Hole
Operating Temp Range (°C) -10 ~ 75

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Sensors Categories