UJ32-C-H-MSMT-TR-68

UJ32-C-H-MSMT-TR-68
UJ32-C-H-MSMT-TR-68 Alternate View

UJ32-C-H-MSMT-TR-68

Type C, USB 3.2 Gen 1, 10 Gbps, 20 Vdc, 5 A, Right Angle, 1 µin Plating Thickness, Mid Mount SMT, Black Insulator, IP68, USB Receptacle

Carrying an IP68 rating, the UJ32-C-H-MSMT-TR-68 is a USB Type C receptacle conforming to the USB 3.2 Gen 1 (10 Gbps) standard. This USB Type C connector is housed in a horizontal, mid mount SMT package and offers a 5 A current rating and 20 Vdc voltage rating. Shop more USB Type C receptacles.

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
USB Type Type C
USB Standard USB 3.2 Gen 1
Data Transfer Speed 10 Gbps
Mounting Style Mid Mount SMT
Orientation Horizontal
Voltage Rating 20
Input Type Vdc
Current Rating (A) 5
Contact Plating Thickness 1 µin (min)
Color Insulator Black
IP Rating IP68

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories