TBL009-500 Series
2~24 Poles, Screwless, Horizontal, 5.00 Pitch, 26~16 (AWG), Terminal Block Connector
Features
Interlocking |
UL safety approvals |
Options
2~24 pole counts |
Multiple color options |
Specifications
Type | Description | |
---|---|---|
Orientation | Horizontal |
|
Pitch (mm) | 5 |
|
UL Current Rating (A) | 10 |
|
UL Voltage Rating (Vdc) | 300 |
|
IEC Current Rating (A) | 17.5 |
|
IEC Voltage Rating (Vdc) | 320 |
|
Wire Gauge (AWG) | 26~16 |
|
Operating Temp Range (°C) | -40 ~ 105 |
|
Dimensions WxH (mm) | 15.5 x 12.5 |
|
Dimensions WxH (in) | 0.61 x 0.49 |
|
Other Resources
All Connectors Categories
Resources
Here to assist you at every stage of the design journey.