AC9-DK

AC9-DK

AC Power Cord Europe, C5 for AS3112 Inlet, 6', 18 AWG, Black

Datasheet

Specifications

Type Description
Select
Connector 1 AS3112
Connector 2 C5
Cable Length (mm) 1830
Wire Gauge (mm) 18
Cable Style Round
Shielding No
Jacket Material PVC
Voltage Rating (Vac) 250
Current Rating (A) 10
Operating Temp Range (°C) -15 ~ 70
Color Black

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Cable Assemblies Categories