CES-703316-28PM

CES-703316-28PM
CES-703316-28PM Alternate View

CES-703316-28PM

70 x 33 mm, Enclosed, Rectangular Case, 2 W, 8 Ohm, Neodymium Magnet, Paper and Cloth Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 102 (2 W / 0.1 m)
Nominal Input (W) 2
Max Input (W) 3
Impedance (Ohms) 8
Resonance Freq. (Hz) 650
Cone Type Paper and Cloth
Magnet Type Nd-Fe-B
Frame Shape Rectangular
Mounting Style Wire Leads
Enclosed Yes
Dimensions LxWxH (in) 2.76 x 1.3 x 0.63
Dimensions LxWxH (mm) 70 x 33 x 16

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories