CDS-4837-54L100

CDS-4837-54L100
CDS-4837-54L100 Alternate View

CDS-4837-54L100

48 x 37.6 mm, Square Frame, 5 W, 4 Ohm, Neodymium Magnet, PU & Paper Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 84 (1 W / 1 m)
Nominal Input (W) 5
Max Input (W) 6
Impedance (Ohms) 4
Resonance Freq. (Hz) 170
Cone Type PU and Paper
Magnet Type Nd-Fe-B
Frame Shape Square
Mounting Style Wire Leads
Enclosed No
Dimensions LxWxH (in) 1.9 x 1.9 x 1.5
Dimensions LxWxH (mm) 48 x 48 x 37.6

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories