CDS-4221-44L100

CDS-4221-44L100
CDS-4221-44L100 Alternate View

CDS-4221-44L100

42.5 x 21.6 mm, Square Frame, 4 W, 4 Ohm, Neodymium Magnet, PEI Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 83 (1 W / 1 m)
Nominal Input (W) 4
Max Input (W) 5
Impedance (Ohms) 4
Resonance Freq. (Hz) 230
Cone Type PEI
Magnet Type Nd-Fe-B
Frame Shape Square
Mounting Style Wire Leads
Enclosed No
Dimensions LxWxH (in) 1.7 x 1.7 x 0.85
Dimensions LxWxH (mm) 42.5 x 42.5 x 21.6

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories