CTW-3914-108SE

CTW-3914-108SE
CTW-3914-108SE Alternate View

CTW-3914-108SE

39.5 x 14 mm, Round Frame, 10 W, 8 Ohm, Neodymium Magnet, Polyester Cone, Tweeter

Datasheet

Specifications

Type Description
Select
Nominal Input (W) 10
Max Input (W) 15
Impedance (Ohms) 8
Resonance Freq. (Hz) 1700
Cone Type Polyester
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Eyelet(s)
Enclosed No
Dimensions LxWxH (in) 1.55 x 1.55 x 0.55
Dimensions LxWxH (mm) 39.5 x 39.5 x 14
Special Features Tweeter

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories