CMS-1849-24SP

CMS-1849-24SP
CMS-1849-24SP Alternate View

CMS-1849-24SP

18 x 4.9 mm, Round Frame, 2 W, 4 Ohm, Neodymium Magnet, PU & PEI Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 82.5 (2 W / 0.5 m)
Nominal Input (W) 2
Max Input (W) 2.5
Impedance (Ohms) 4
Resonance Freq. (Hz) 530
Cone Type PU and PEI
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 0.7 x 0.7 x 0.19
Dimensions LxWxH (mm) 18 x 18 x 4.9

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories