CMS-1805-24SP

CMS-1805-24SP
CMS-1805-24SP Alternate View

CMS-1805-24SP

18 x 5 mm, Round Frame, 2 W, 4 Ohm, Neodymium Magnet, PU & PEN Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 79 (1 W / 0.5 m)
Nominal Input (W) 2
Max Input (W) 2
Impedance (Ohms) 4
Resonance Freq. (Hz) 610
Cone Type PU and PEN
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 0.71 x 0.71 x 0.2
Dimensions LxWxH (mm) 18 x 18 x 5

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories