CMS-160903-18SP-X8

CMS-160903-18SP-X8
CMS-160903-18SP-X8 Alternate View

CMS-160903-18SP-X8

16 x 9 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Solder Pad, IPX8, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 95 (2.83 W / 0.1 m)
Nominal Input (W) 1
Max Input (W) 1.2
Impedance (Ohms) 8
Resonance Freq. (Hz) 950
Cone Type PEEK
Magnet Type Nd-Fe-B
Frame Shape Rectangular
Mounting Style Solder Pads
IP Rating IPX8
Enclosed No
Dimensions LxWxH (in) 0.63 x 0.35 x 0.12
Dimensions LxWxH (mm) 16 x 9 x 3

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories