Specifications
Type | Description | |
---|---|---|
Driving Circuit | Yes |
|
Rated Voltage | 12 |
|
Input Type | Vdc |
|
Sound Pressure (dB) | 95 |
|
Mounting Style | Through Hole |
|
Curr. Consumption (mA) | 30 |
|
Rated Frequency (Hz) | 4000 |
|
Operating Temp Range (°C) | -40 ~ 85 |
|
Shape | Round |
|
Dimensions LxWxH (in) | 0.61 x 0.61 x 0.54 |
|
Illumination | No |
|
Washable | Yes |
|
Dimensions LxWxH (mm) | 15.4 x 15.4 x 13.8 |
|
All Buzzers Categories
Resources
Here to assist you at every stage of the design journey.