CPI-1375-88T

CPI-1375-88T
CPI-1375-88T Alternate View

CPI-1375-88T

13.9 mm, 12 Vdc, 85 dB, Through Hole, Piezo Audio Indicator Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Rated Voltage 12
Input Type Vdc
Sound Pressure (dB) 88
Mounting Style Through Hole
Curr. Consumption (mA) 15
Operating Temp Range (°C) -40 ~ 85
Shape Round
Illumination No
Washable Yes
Dimensions LxWxH (mm) 13.9 x 13.9 x 7.5
Dimensions LxWxH (in) 0.55 x 0.55 x 0.3

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Buzzers Categories