CMI-8536-82-SMT-TR

CMI-8536-82-SMT-TR

8.5 mm, 3 Vdc, 82 dB, Surface Mount (SMT), Driving Circuit, Magnetic Audio Indicator Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Rated Voltage 3
Input Type Vdc
Sound Pressure (dB) 82
Mounting Style Surface Mount
Curr. Consumption (mA) 40
Rated Frequency (Hz) 2700
Operating Temp Range (°C) -40 ~ 85
Shape Square
Dimensions LxWxH (mm) 8.5 x 8.5 x 3.6
Dimensions LxWxH (in) 0.33 x 0.33 x 0.14

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Buzzers Categories