CLI-3623R-95T

CLI-3623R-95T
CLI-3623R-95T Alternate View

CLI-3623R-95T

36.5 mm, 12 Vdc, 95 dB, Panel Mount, Red Illuminated, Slow Pulse Audio Indicator Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Rated Voltage 12
Input Type Vdc
Sound Pressure (dB) 95
Mounting Style Panel Mount
Curr. Consumption (mA) 18
Rated Frequency (Hz) 3500
Operating Temp Range (°C) -20 ~ 70
Shape Round
Illumination Color Red
Washable No
Dimensions LxWxH (mm) 36.5 x 36.5 x 23.5
Dimensions LxWxH (in) 1.44 x 1.44 x 0.93

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Buzzers Categories