CLI-3224Y-95T

CLI-3224Y-95T
CLI-3224Y-95T Alternate View

CLI-3224Y-95T

32.8 mm, 12 Vdc, 95 dB, Panel Mount, Yellow Illuminated, IP68, Audio Indicator Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Rated Voltage 12
Input Type Vdc
Sound Pressure (dB) 95
Mounting Style Panel Mount
Curr. Consumption (mA) 25
Rated Frequency (Hz) 3000
Operating Temp Range (°C) -20 ~ 70
Shape Round
Illumination Color Yellow
Washable No
IP Rating IP68
Dimensions LxWxH (mm) 32.8 x 32.8 x 24
Dimensions LxWxH (in) 1.29 x 1.29 x 0.94

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Buzzers Categories