HSS27-B20-P43

HSS27-B20-P43
HSS27-B20-P43

HSS27-B20-P43

Stamped Heat Sink, TO-218 or TO-220, Aluminum, PCB, 4.3 mm Horizontal Solder Pin

Datasheet

Specifications

Type Description
Select
Package Cooled TO-218, TO-220
Mounting Style PCB
Solder Pin Orientation Horizontal
Solder Pin Length (mm) 4.3
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) 24.79
Thermal Resistance @ 1 W, nat conv (°C/W) 29.7
Thermal Resistance @ 1 W, 200 LFM (°C/W) 13.2
Thermal Resistance @ 1 W, 400 LFM (°C/W) 9
Power Dissipation @ 75°C ΔT, nat conv (W) 3.03
Material AL1050
Material Finish Black Anodized
Dimensions LxWxH (mm) 30.3 x 22.2 x 5.35
Dimensions LxWxH (in) 1.19 x 0.87 x 0.21

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Board Level Heat Sinks Categories