HSB43-454515P

HSB43-454515P
HSB43-454515P Alternate View

HSB43-454515P

45 x 45 mm, BGA Heat Sink, Aluminum, PCB, push pins

Datasheet

Specifications

Type Description
Select
Package Cooled Not Applicable
Mounting Style PCB
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) 7.77
Thermal Resistance @ 1 W, nat conv (°C/W) 10.2
Thermal Resistance @ 1 W, 200 LFM (°C/W) 3.2
Thermal Resistance @ 1 W, 400 LFM (°C/W) 1.9
Power Dissipation @ 75°C ΔT, nat conv (W) 9.65
Material AL6063-T5
Material Finish Black Anodized
Dimensions LxWxH (mm) 45 x 45 x 15
Dimensions LxWxH (in) 1.77 x 1.77 x 0.59
Thermal Pad No

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Heat Sinks Categories