HSB42-353519P

HSB42-353519P
HSB42-353519P Alternate View

HSB42-353519P

35 x 35 mm, BGA Heat Sink, Aluminum, PCB, Push Pins

Datasheet

Specifications

Type Description
Select
Package Cooled Not Applicable
Mounting Style PCB
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) 9.16
Thermal Resistance @ 1 W, nat conv (°C/W) 12.1
Thermal Resistance @ 1 W, 200 LFM (°C/W) 2.6
Thermal Resistance @ 1 W, 400 LFM (°C/W) 1.7
Power Dissipation @ 75°C ΔT, nat conv (W) 8.18
Material AL6063-T5
Material Finish Clean
Dimensions LxWxH (mm) 35 x 35 x 19
Dimensions LxWxH (in) 1.38 x 1.38 x 0.748
Thermal Pad No

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Heat Sinks Categories