HSB39-252509P

HSB39-252509P
HSB39-252509P Alternate View

HSB39-252509P

25 x 25 mm, BGA Heat Sink, Aluminum, PCB, Push Pins

Datasheet

Specifications

Type Description
Select
Package Cooled Not Applicable
Mounting Style PCB
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) 17.53
Thermal Resistance @ 1 W, nat conv (°C/W) 20.8
Thermal Resistance @ 1 W, 200 LFM (°C/W) 6.3
Thermal Resistance @ 1 W, 400 LFM (°C/W) 4.3
Power Dissipation @ 75°C ΔT, nat conv (W) 4.28
Material AL6063-T5
Material Finish Black Anodized
Dimensions LxWxH (mm) 25 x 25 x 9
Dimensions LxWxH (in) 0.984 x 0.984 x 0.354
Thermal Pad No

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Heat Sinks Categories