HSB38-707025P

HSB38-707025P
HSB38-707025P Alternate View

HSB38-707025P

69.7 x 69.7 mm, BGA Heat Sink, Aluminum, PCB, Push Pins

Datasheet

Specifications

Type Description
Select
Package Cooled Not Applicable
Mounting Style PCB
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) 3.45
Thermal Resistance @ 1 W, nat conv (°C/W) 4.2
Thermal Resistance @ 1 W, 200 LFM (°C/W) 1.2
Thermal Resistance @ 1 W, 400 LFM (°C/W) 0.8
Power Dissipation @ 75°C ΔT, nat conv (W) 21.74
Material AL6063-T5
Material Finish Black Anodized
Dimensions LxWxH (mm) 69.7 x 69.7 x 25
Dimensions LxWxH (in) 2.74 x 2.74 x 0.984
Thermal Pad No

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Heat Sinks Categories