HSB36-353510

HSB36-353510
HSB36-353510 Alternate View

HSB36-353510

35 x 35 mm, BGA Heat Sink, Aluminum, PCB

Datasheet

Specifications

Type Description
Select
Package Cooled Not Applicable
Mounting Style PCB
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) 12.72
Thermal Resistance @ 1 W, nat conv (°C/W) 15
Thermal Resistance @ 1 W, 200 LFM (°C/W) 4.3
Thermal Resistance @ 1 W, 400 LFM (°C/W) 3
Power Dissipation @ 75°C ΔT, nat conv (W) 5.9
Material AL6063-T5
Material Finish Black Anodized
Dimensions LxWxH (mm) 35 x 35 x 10
Dimensions LxWxH (in) 1.38 x 1.38 x 0.394
Thermal Pad No

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Heat Sinks Categories