HSB33-272710

HSB33-272710
HSB33-272710 Alternate View

HSB33-272710

27 x 27 mm, BGA Heat Sink, Aluminum, PCB

Datasheet

Specifications

Type Description
Select
Package Cooled Not Applicable
Mounting Style PCB
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) 17.22
Thermal Resistance @ 1 W, nat conv (°C/W) 20.7
Thermal Resistance @ 1 W, 200 LFM (°C/W) 5.3
Thermal Resistance @ 1 W, 400 LFM (°C/W) 3.3
Power Dissipation @ 75°C ΔT, nat conv (W) 4.36
Material AL6063-T5
Material Finish Black Anodized
Dimensions LxWxH (mm) 27 x 27 x 10
Dimensions LxWxH (in) 1.06 x 1.06 x 0.393
Thermal Pad No

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Heat Sinks Categories