CFM-6020B-240-320

CFM-6020B-240-320

24 V, 60 mA, 60 x 60 x 20 mm, Dc Fan

Datasheet

Specifications

Type Description
Select
Bearing Type Ball
Air Flow (CFM) 19.77
Rated Speed (RPM) 4000
Static Pressure (inH2O) 0.16
Noise (dBA) 25.8
Rated Voltage (Vdc) 24
Max Input Current (mA) 90
Tachometer Signal No
Rotation Detector No
PWM Control Signal No
Dimensions LxWxH (mm) 60 x 60 x 20
Operating Temp Range (°C) -10 ~ 70

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Thermal Management Categories