CFM-7015C-130-295-22

CFM-7015C-130-295-22

12 V, 110 mA, 70 x 70 x 15 mm, Dc Fan, Tachometer Signal, PWM Control Signal

Datasheet

Specifications

Type Description
Select
Bearing Type omniCOOL™
Air Flow (CFM) 19.26
Rated Speed (RPM) 3000
Static Pressure (inH2O) 0.08
Noise (dBA) 29.5
Rated Voltage (Vdc) 12
Max Input Current (mA) 110
Tachometer Signal No
Rotation Detector No
PWM Control Signal Yes
Dimensions LxWxH (mm) 70 x 70 x 15
Operating Temp Range (°C) -10 ~ 70

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Fans Categories