CFM-7015C-030-295-22

CFM-7015C-030-295-22

5 V, 260 mA, 70 x 70 x 15 mm, Dc Fan, Tachometer Signal, PWM Control Signal

Datasheet

Specifications

Type Description
Select
Bearing Type omniCOOL™
Air Flow (CFM) 19.26
Rated Speed (RPM) 3000
Static Pressure (inH2O) 0.08
Noise (dBA) 29.5
Rated Voltage (Vdc) 5
Max Input Current (mA) 260
Tachometer Signal Yes
Rotation Detector No
PWM Control Signal Yes
Dimensions LxWxH (mm) 70 x 70 x 15
Operating Temp Range (°C) -10 ~ 70

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Fans Categories